Castors for Medium Loads (with Rotation Stopper) KBZtype Size 100 mm (Part Numbers)

Castors for Medium Loads (with Rotation Stopper) KBZtype Size 100 mm
[Features]
· A directionally-fixed type caster for medium loads that includes a stopper for stopping the rotation of the wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRKBZ-100
SKBZ-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

49.61 €

1 9 Days Plate Type Fixed14480.01~140.00130[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical ResistanceRound Hole1235RightThe wheels on earthSteel Plate with Bearing

35.79 €

1 9 Days Plate Type Fixed14480.01~140.00130[Synthetic Rubber] RubberAbrasion ResistanceRound Hole1235RightThe wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Stopper With Rotation Stopper Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 45 Top Plate F1(mm) 115 Top Plate F2(mm) 80
Size A or outer diameter A of the tire(mm) 100 Load Category Light/Medium Load

Tech Support