Stainless Steel Castors, Swivel JAtype Size 75 mm (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PNAJA-75

Part Number
PNAJA-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

50.33 €

1 9 Days Plate Type Universal10135.01~80.0070[Synthetic Rubber] RubberAbrasion ResistanceRound Hole103222The wheels on earthSlide Bearing

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Stainless Steel (EN 1.4301 Equiv.) Mounting Hole Pitch Longitudinal direction(mm) 63
Mounting Hole Pitch Transverse Direction(mm) 63 Top Plate F1(mm) 82 Top Plate F2(mm) 82
Size A or outer diameter A of the tire(mm) 75 Load Category Light/Medium Load

This page is Stainless Steel Castors, Swivel JAtype Size 75 mm, part number PNAJA-75.
You can find the detail information about specifications and dimensions on part number PNAJA-75.

Variation of this product

Part Number
PBDJA-75
PBJA-75
PJA-75
PNDJA-75
PNJA-75
PNUAJA-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

74.62 €

1 9 Days Plate Type Universal10180.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole103222The wheels on earthStainless Steel Bearing

55.46 €

1 9 Days Plate Type Universal10180.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole103222The wheels on earthSteel Plate with Bearing

50.50 €

1 9 Days Plate Type Universal10180.01~140.00100[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole103222The wheels on earthSlide Bearing

71.90 €

1 9 Days Plate Type Universal10135.01~80.0070[Synthetic Rubber] RubberAbrasion ResistanceRound Hole103222The wheels on earthStainless Steel Bearing

51.96 €

1 9 Days Plate Type Universal10135.01~80.0070[Synthetic Rubber] RubberAbrasion ResistanceRound Hole103222The wheels on earthSteel Plate with Bearing

57.31 €

1 9 Days Plate Type Universal10135.01~80.0070[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole103222The wheels on earthSlide Bearing

Tech Support