Stainless Steel Castors, Fixed KAtype Size 100 mm (Part Numbers)

Stainless Steel Castors, Fixed KAtype Size 100 mm
[Features]
· A directionally-fixed type caster that uses stainless steel to achieve rust resistance for all hardware parts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBKA-100

Part Number
PBKA-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Metal Fitting Specifications Shaft Bearing

59.45 €

1 9 Days Plate Type Fixed144140.01~220.00180[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceRound Hole1235The wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Stainless Steel (EN 1.4301 Equiv.) Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 45 Top Plate F1(mm) 115 Top Plate F2(mm) 80
Size A or outer diameter A of the tire(mm) 100 Load Category Light/Medium Load

This page is Stainless Steel Castors, Fixed KAtype Size 100 mm, part number PBKA-100.
You can find the detail information about specifications and dimensions on part number PBKA-100.

Variation of this product

Part Number
CRKA-100
KA-100
PBDKA-100
PKA-100
PNAKA-100
PNDKA-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Metal Fitting Specifications Shaft Bearing

68.22 €

1 9 Days Plate Type Fixed14480.01~140.00130[Synthetic Rubber] Heat Resistant RubberAbrasion Resistance / Chemical ResistanceRound Hole1235The wheels on earthSteel Plate with Bearing

45.02 €

1 9 Days Related Components / Plate Type Fixed-140.01~220.00200-----Metal Fitting Only - No Wheels-

79.27 €

1 9 Days Plate Type Fixed144140.01~220.00180[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole1235The wheels on earthStainless Steel Bearing

53.95 €

1 9 Days Plate Type Fixed14480.01~140.00120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole1235The wheels on earthSlide Bearing

53.81 €

1 9 Days Plate Type Fixed14480.01~140.00100[Synthetic Rubber] RubberAbrasion ResistanceRound Hole1232The wheels on earthSlide Bearing

76.97 €

1 9 Days Plate Type Fixed14480.01~140.00100[Synthetic Rubber] RubberAbrasion ResistanceRound Hole1232The wheels on earthStainless Steel Bearing

Tech Support