Stainless Steel Castors, Fixed KAtype Size 130 mm (Part Numbers)

Stainless Steel Castors, Fixed KAtype Size 130 mm
A directionally-fixed type caster that uses stainless steel to achieve rust resistance for all hardware parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PNDKA-130

Part Number
PNDKA-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Metal Fitting Specifications Shaft Bearing

115.94 €

1 9 Days Plate Type Fixed177140.01~220.00145[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2038The wheels on earthStainless Steel Bearing

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Stainless Steel (EN 1.4301 Equiv.) Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 56 Top Plate F1(mm) 137 Top Plate F2(mm) 93
Size A or outer diameter A of the tire(mm) 130 Load Category Light/Medium Load

This page is Stainless Steel Castors, Fixed KAtype Size 130 mm, part number PNDKA-130.
You can find the detail information about specifications and dimensions on part number PNDKA-130.

Variation of this product

Part Number
PBKA-130
PKA-130
PNAKA-130
PNKA-130
PNUAKA-130
PNUDKA-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Metal Fitting Specifications Shaft Bearing

95.53 €

1 9 Days Plate Type Fixed177220.01~320.00250[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole2042The wheels on earthSteel Plate with Bearing

86.51 €

1 9 Days Plate Type Fixed177140.01~220.00150[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole2042The wheels on earthSlide Bearing

80.72 €

1 9 Days Plate Type Fixed17780.01~140.00120[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2038The wheels on earthSlide Bearing

84.83 €

1 9 Days Plate Type Fixed177140.01~220.00145[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2038The wheels on earthSteel Plate with Bearing

99.28 €

1 9 Days Plate Type Fixed17780.01~140.00120[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole2035The wheels on earthSlide Bearing

90.00 €

1 9 Days Plate Type Fixed177140.01~220.00200[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole2035The wheels on earthStainless Steel Bearing

Tech Support