Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UWAJAB-100
Part Number
|
---|
UWAJAB-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Tire width R (mm) | Eccentricity E (mm) | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.71 € | 1 | 22 Days | Plate Type Universal | 144 | 140.01~220.00 | 200 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance | Round Hole | 12 | 29 | 35 | The wheels on earth | Slide Bearing |
Loading...
Stopper | With Double Stopper (Rotation + Turning) | Fitting Material | Stainless Steel (EN 1.4301 Equiv.) | Mounting Hole Pitch Longitudinal direction(mm) | 71 |
---|---|---|---|---|---|
Mounting Hole Pitch Transverse Direction(mm) | 71 | Top Plate F1(mm) | 95 | Top Plate F2(mm) | 95 |
Size A or outer diameter A of the tire(mm) | 100 | Load Category | Light/Medium Load |
This page is Stainless Steel Castors, Swivel (with Double Stopper) JABtype Size 100 mm, part number UWAJAB-100.
You can find the detail information about specifications and dimensions on part number UWAJAB-100.
Configure
Basic Attributes
Wheel specification
Wheel Characteristics
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Mounting Hole Type
Shaft Diameter D(mm)
Tire width R(mm)
Eccentricity E(mm)
Metal Fitting Specifications
Shaft Bearing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PBJAB-100 |
PJAB-100 |
PNAJAB-100 |
UWBDJAB-100 |
UWBJAB-100 |
UWBSDJAB-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Tire width R (mm) | Eccentricity E (mm) | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.52 € | 1 | 9 Days | Plate Type Universal | 144 | 140.01~220.00 | 180 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | Round Hole | 12 | 35 | 35 | The wheels on earth | Steel Plate with Bearing | ||
106.12 € | 1 | 9 Days | Plate Type Universal | 144 | 80.01~140.00 | 120 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | Round Hole | 12 | 35 | 35 | The wheels on earth | Slide Bearing | ||
105.99 € | 1 | 9 Days | Plate Type Universal | 144 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber | Abrasion Resistance | Round Hole | 12 | 32 | 35 | The wheels on earth | Slide Bearing | ||
139.49 € | 1 | 22 Days | Plate Type Universal | 144 | 140.01~220.00 | 200 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 12 | 29 | 35 | The wheels on earth | Stainless Steel Bearing | ||
116.69 € | 1 | 22 Days | Plate Type Universal | 144 | 140.01~220.00 | 200 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 12 | 29 | 35 | The wheels on earth | Steel Plate with Bearing | ||
125.29 € | 1 | 22 Days | Plate Type Universal | 144 | 140.01~220.00 | 200 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 12 | 30 | 35 | The wheels on earth | Stainless Steel Bearing |