Stainless Steel Castors, Fixed (with Rotation Stopper) KABZtype Size 130 mm (Part Numbers)

Stainless Steel Castors, Fixed (with Rotation Stopper) KABZtype Size 130 mm
A caster comprising a stopper for stopping rotation of the wheel that is entirely made of stainless steel hardware except the leaf spring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PKABZ-130

Part Number
PKABZ-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

110.16 €

1 11 Days Plate Type Fixed177140.01~220.00150[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Cold ResistanceRound Hole2042RightThe wheels on earthSlide Bearing

Loading...

  1. 1

Basic information

Stopper With Rotation Stopper Fitting Material Stainless Steel (EN 1.4301 Equiv.) Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 56 Top Plate F1(mm) 137 Top Plate F2(mm) 93
Size A or outer diameter A of the tire(mm) 130 Load Category Light/Medium Load

This page is Stainless Steel Castors, Fixed (with Rotation Stopper) KABZtype Size 130 mm, part number PKABZ-130.
You can find the detail information about specifications and dimensions on part number PKABZ-130.

Variation of this product

Part Number
KABZL-130
PBDKABZ-130
PBKABZ-130
PNAKABZ-130
PNDKABZ-130
PNKABZ-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

92.75 €

1 10 Days Related Components / Plate Type Fixed-220.01~320.00300-----LeftMetal Fitting Only - No Wheels-

104.00 €

1 11 Days Plate Type Fixed177220.01~320.00250[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole2042RightThe wheels on earthStainless Steel Bearing

119.06 €

1 11 Days Plate Type Fixed177220.01~320.00250[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole2042RightThe wheels on earthSteel Plate with Bearing

104.36 €

1 11 Days Plate Type Fixed17780.01~140.00120[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2038RightThe wheels on earthSlide Bearing

97.43 €

1 11 Days Plate Type Fixed177140.01~220.00145[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2038RightThe wheels on earthStainless Steel Bearing

108.47 €

1 10 Days Plate Type Fixed177140.01~220.00145[Synthetic Rubber] RubberAbrasion ResistanceRound Hole2038RightThe wheels on earthSteel Plate with Bearing

Tech Support