• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Stainless Steel Castors, Fixed (with Rotation Stopper) KABZtype Size 200 mm (Part Numbers)

Stainless Steel Castors, Fixed (with Rotation Stopper) KABZtype Size 200 mm
A caster with a stopper that stops rotation of the wheel. Features include a lighter weight than casters from other series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUIEKABZ-200

Part Number
SUIEKABZ-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Properties Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Load Category Stopper Pedal Specifications Metal Fitting Specifications Shaft Bearing

197.64 €

1 15 Days Plate Type Fixed250Static electricity prevention320.01~485.00400[Urethane] Conductive urethanAntistaticRound Hole2042Heavy LoadRightThe wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Stopper With Rotation Stopper Fitting Material Stainless Steel (EN 1.4301 Equiv.) Mounting Hole Pitch Longitudinal direction(mm) 112
Mounting Hole Pitch Transverse Direction(mm) 63 Top Plate F1(mm) 151 Top Plate F2(mm) 102
Size A or outer diameter A of the tire(mm) 200

Tech Support