Castors for Heavy Loads (Compact Type) Fixed KHtype Size 65 mm to 75 mm (Part Numbers)

Castors for Heavy Loads (Compact Type) Fixed KHtype Size 65 mm to 75 mm
[Features] A barbed ball valve. Heavy duty rollers that are shock resistant and have excellent durability even with heavy loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RFKH-75-CP

Part Number
RFKH-75-CP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(mm)
Size A or outer diameter A of the tire
(mm)
Tire width R
(mm)
Load Category Metal Fitting Specifications Shaft Bearing

46.17 €

1 9 Days Plate Type Fixed105320.01~485.00400[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound Hole1035213685127538Heavy LoadThe wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel

This page is Castors for Heavy Loads (Compact Type) Fixed KHtype Size 65 mm to 75 mm, part number RFKH-75-CP.
You can find the detail information about specifications and dimensions on part number RFKH-75-CP.

Variation of this product

Part Number
KH-65-CP
KH-75-CP
RFKH-65-CP
RGNKH-65-CP
RGNKH-75-CP
RRKH-65-CP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(mm)
Size A or outer diameter A of the tire
(mm)
Tire width R
(mm)
Load Category Metal Fitting Specifications Shaft Bearing

14.04 €

1 10 Days Related Components / Plate Type Fixed-220.01~320.00300---914712480-65-Light/Medium LoadMetal Fitting Only - No Wheels-

15.50 €

1 10 Days Related Components / Plate Type Fixed-320.01~485.00400---1035213685-75-Heavy LoadMetal Fitting Only - No Wheels-

42.47 €

1 9 Days Plate Type Fixed92220.01~320.00300[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole914712480126538Light/Medium LoadThe wheels on earthSteel Plate with Bearing

30.10 €

1 9 Days Plate Type Fixed92140.01~220.00170[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole914712480126534Light/Medium LoadThe wheels on earthSteel Plate with Bearing

33.40 €

1 9 Days Plate Type Fixed105140.01~220.00200[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold ResistanceRound Hole1035213685127538Light/Medium LoadThe wheels on earthSteel Plate with Bearing

52.37 €

1 9 Days Plate Type Fixed92220.01~320.00300[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-ResistanceRound Hole914712480126534Light/Medium LoadThe wheels on earthSteel Plate with Bearing

Tech Support