Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RGJM-100
Part Number
|
---|
RGJM-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.61 € | 1 | 9 Days | Plate Type Universal | 144 | 140.01~220.00 | 200 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | Round Hole | 12 | 100 | 50 | 37 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing |
Loading...
Stopper | NA | Fitting Material | Steel | Mounting Hole Pitch Longitudinal direction(mm) | 80 |
---|---|---|---|---|---|
Mounting Hole Pitch Transverse Direction(mm) | 80 | Top Plate F1(mm) | 108 | Top Plate F2(mm) | 108 |
This page is Swivel Castors for Heavy Loads JMtype, Size 100 mm to 130 mm, part number RGJM-100.
You can find the detail information about specifications and dimensions on part number RGJM-100.
Configure
Basic Attributes
Wheel specification
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Wheel Characteristics
Mounting Hole Type
Shaft Diameter D(mm)
Size A or outer diameter A of the tire(mm)
Tire width R(mm)
Eccentricity E(mm)
Metal Fitting Specifications
Shaft Bearing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JM-130 |
RFJM-100 |
RFJM-130 |
RGJM-130 |
RGNJM-100 |
RJM-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.46 € | 1 | 9 Days | Plate Type Universal / Related Components | - | 485.01~750.00 | 500 | - | - | - | - | 130 | - | - | Heavy Load | Metal Fitting Only - No Wheels | - | ||
84.97 € | 1 | 5 Days | Plate Type Universal | 144 | 220.01~320.00 | 300 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 12 | 100 | 50 | 37 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | ||
125.15 € | 1 | 9 Days | Plate Type Universal | 177 | 320.01~485.00 | 450 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 20 | 130 | 50 | 40 | Heavy Load | The wheels on earth | Steel Plate with Bearing | ||
98.74 € | 1 | 9 Days | Plate Type Universal | 177 | 220.01~320.00 | 240 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | Round Hole | 20 | 130 | 50 | 40 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | ||
79.71 € | 1 | 5 Days | Plate Type Universal | 144 | 320.01~485.00 | 460 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | Round Hole | 12 | 100 | 45 | 37 | Heavy Load | The wheels on earth | Steel Plate with Bearing | ||
98.57 € | 1 | 9 Days | Plate Type Universal | 144 | 220.01~320.00 | 300 | [Urethane] Aluminum Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 12 | 100 | 50 | 37 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing |