Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RGKH-100
Part Number
|
---|
RGKH-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.77 € | 1 | 9 Days | Plate Type Fixed | 144 | 140.01~220.00 | 200 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | Round Hole | 103 | 52 | 139 | 88 | 12 | 100 | 50 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing |
Loading...
Stopper | NA | Fitting Material | Steel |
---|
This page is Fixed Castors for Heavy Loads KHtype, Size 100 mm to 130 mm, part number RGKH-100.
You can find the detail information about specifications and dimensions on part number RGKH-100.
Configure
Basic Attributes
Wheel specification
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Top Plate F1(mm)
Top Plate F2(mm)
Shaft Diameter D(mm)
Size A or outer diameter A of the tire(mm)
Tire width R(mm)
Metal Fitting Specifications
Shaft Bearing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KH-130 |
RFKH-100 |
RFKH-130 |
RGKH-130 |
RGNKH-100 |
RKH-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.91 € | 1 | Available | 9 Days | Related Components / Plate Type Fixed | - | 485.01~750.00 | 500 | - | - | - | 100 | 56 | 140 | 96 | - | 130 | - | Heavy Load | Metal Fitting Only - No Wheels | - | |
65.23 € | 1 | 9 Days | Plate Type Fixed | 144 | 220.01~320.00 | 300 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 103 | 52 | 139 | 88 | 12 | 100 | 50 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | ||
105.04 € | 1 | 9 Days | Plate Type Fixed | 177 | 320.01~485.00 | 450 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Heavy Load | The wheels on earth | Steel Plate with Bearing | ||
78.71 € | 1 | 9 Days | Plate Type Fixed | 177 | 220.01~320.00 | 240 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | Round Hole | 100 | 56 | 140 | 96 | 20 | 130 | 50 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | ||
59.99 € | 1 | 9 Days | Plate Type Fixed | 144 | 320.01~485.00 | 460 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | Round Hole | 103 | 52 | 139 | 88 | 12 | 100 | 45 | Heavy Load | The wheels on earth | Steel Plate with Bearing | ||
78.85 € | 1 | 9 Days | Plate Type Fixed | 144 | 220.01~320.00 | 300 | [Urethane] Aluminum Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 103 | 52 | 139 | 88 | 12 | 100 | 50 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing |