Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RRJMB-150
Part Number
|
---|
RRJMB-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.74 € | 1 | 9 Days | Plate Type Universal | 198 | 485.01~750.00 | 550 | [Nylon] Aluminum MC Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance / Cold Resistance | Round Hole | 90 | 90 | 120 | 120 | 20 | 150 | 50 | 45 | Heavy Load | The wheels on earth | Steel Plate with Bearing |
Loading...
Stopper | With Rotation Stopper | Fitting Material | Steel |
---|
This page is Castors for Heavy Loads (with Rotation Stopper) JMBtype Size 150 mm to 200 mm, part number RRJMB-150.
You can find the detail information about specifications and dimensions on part number RRJMB-150.
Configure
Basic Attributes
Wheel specification
Wheel Characteristics
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Top Plate F1(mm)
Top Plate F2(mm)
Shaft Diameter D(mm)
Size A or outer diameter A of the tire(mm)
Tire width R(mm)
Eccentricity E(mm)
Metal Fitting Specifications
Shaft Bearing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RFJMB-200 |
RGJMB-150 |
RGJMB-200 |
RRJMB-200 |
UWBJMB-150 |
UWBJMB-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.29 € | 1 | 5 Days | Plate Type Universal | 250 | 485.01~750.00 | 600 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 112 | 112 | 140 | 140 | 25 | 200 | 63 | 58 | Heavy Load | The wheels on earth | Steel Plate with Bearing | ||
96.48 € | 1 | 9 Days | Plate Type Universal | 198 | 220.01~320.00 | 300 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | Round Hole | 90 | 90 | 120 | 120 | 20 | 150 | 50 | 45 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | ||
144.80 € | 1 | 9 Days | Plate Type Universal | 250 | 320.01~485.00 | 410 | [Synthetic Rubber] Rubber made of steel plate | Abrasion Resistance | Round Hole | 112 | 112 | 140 | 140 | 25 | 200 | 63 | 58 | Heavy Load | The wheels on earth | Steel Plate with Bearing | ||
200.77 € | 1 | 9 Days | Plate Type Universal | 250 | 485.01~750.00 | 660 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 112 | 112 | 140 | 140 | 25 | 200 | 63 | 58 | Heavy Load | The wheels on earth | Steel Plate with Bearing | ||
178.52 € | 1 | 14 Days | Plate Type Universal | 198 | 485.01~750.00 | 550 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 90 | 90 | 120 | 120 | 20 | 150 | 40 | 45 | Heavy Load | The wheels on earth | Steel Plate with Bearing | ||
272.47 € | 1 | 14 Days | Plate Type Universal | 250 | 485.01~750.00 | 660 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 112 | 112 | 140 | 140 | 25 | 200 | 42 | 58 | Heavy Load | The wheels on earth | Steel Plate with Bearing |