Swivel Castors for Heavy Loads JHtype, Size 130 mm to 150 mm (Part Numbers)

Swivel Castors for Heavy Loads JHtype, Size 130 mm to 150 mm
[Features]
· The swivel part has a thrust bearing built into the upper level and tapered roller bearing in the lower level, and features a design aimed at long-term stabilization of smooth swivel functions and minimal abrasion resistance during usage under heavy loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RGJH-150

Part Number
RGJH-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(mm)
Size A or outer diameter A of the tire
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category Metal Fitting Specifications Shaft Bearing

126.89 €

1 9 Days Plate Type Universal198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion ResistanceRound Hole9090120120201505050Light/Medium LoadThe wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel

This page is Swivel Castors for Heavy Loads JHtype, Size 130 mm to 150 mm, part number RGJH-150.
You can find the detail information about specifications and dimensions on part number RGJH-150.

Variation of this product

Part Number
RFJH-130
RFJH-150
RGJH-130
RJH-130
RJH-150
RRJH-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(mm)
Size A or outer diameter A of the tire
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category Metal Fitting Specifications Shaft Bearing

132.49 €

1 9 Days Plate Type Universal177320.01~485.00450[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole8080108108201305045Heavy LoadThe wheels on earthSteel Plate with Bearing

147.49 €

1 9 Days Plate Type Universal198485.01~750.00500[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole9090120120201505050Heavy LoadThe wheels on earthSteel Plate with Bearing

114.04 €

1 9 Days Plate Type Universal177220.01~320.00240[Synthetic Rubber] Aluminum RubberAbrasion ResistanceRound Hole8080108108201305045Light/Medium LoadThe wheels on earthSteel Plate with Bearing

141.12 €

1 9 Days Plate Type Universal177320.01~485.00450[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole8080108108201305045Heavy LoadThe wheels on earthSteel Plate with Bearing

155.82 €

1 9 Days Plate Type Universal198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole9090120120201505050Heavy LoadThe wheels on earthSteel Plate with Bearing

139.27 €

1 9 Days Plate Type Universal177485.01~750.00500[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-ResistanceRound Hole8080108108201305045Heavy LoadThe wheels on earthSteel Plate with Bearing

Tech Support