Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RFJH-200
Part Number
|
---|
RFJH-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | Shaft Diameter D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204.50 € | 1 | 9 Days | Plate Type Universal | 250 | 485.01~750.00 | 600 | [Urethane] Urethane made of steel plate | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round Hole | 25 | 63 | 70 | Heavy Load | The wheels on earth | Steel Plate with Bearing | 25 |
Loading...
Stopper | NA | Fitting Material | Steel | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
---|---|---|---|---|---|
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 | Top Plate F2(mm) | 140 |
Size A or outer diameter A of the tire(mm) | 200 |
This page is Swivel Castors for Heavy Loads JHtype, Size 200 mm, part number RFJH-200.
You can find the detail information about specifications and dimensions on part number RFJH-200.
Configure
Basic Attributes
Wheel specification
Wheel Characteristics
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Mounting Hole Type
Shaft Diameter D(mm)
Tire width R(mm)
Eccentricity E(mm)
Metal Fitting Specifications
Shaft Bearing
Shaft Diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JH-200-20 |
JH-200-25 |
RGJH-200 |
RRJH-200 |
SHVJH-200 |
SVJH-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Tire width R (mm) | Eccentricity E (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | Shaft Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.27 € | 1 | 10 Days | Plate Type Universal / Related Components | - | 750.01~ | 800 | - | - | - | 20 | - | - | Heavy Load | Metal Fitting Only - No Wheels | - | 20 | ||
99.26 € | 1 | 10 Days | Plate Type Universal / Related Components | - | 750.01~ | 800 | - | - | - | 25 | - | - | Heavy Load | Metal Fitting Only - No Wheels | - | 25 | ||
148.92 € | 1 | 9 Days | Plate Type Universal | 250 | 320.01~485.00 | 410 | [Synthetic Rubber] Rubber made of steel plate | Abrasion Resistance | Round Hole | 25 | 63 | 70 | Heavy Load | The wheels on earth | Steel Plate with Bearing | 25 | ||
204.89 € | 1 | 9 Days | Plate Type Universal | 250 | 485.01~750.00 | 660 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 25 | 63 | 70 | Heavy Load | The wheels on earth | Steel Plate with Bearing | 25 | ||
154.24 € | 1 | 9 Days | Plate Type Universal | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] High impact rubber | Abrasion Resistance | Round Hole | 20 | 45 | 70 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | 20 | ||
143.52 € | 1 | 14 Days | Plate Type Universal | 250 | 220.01~320.00 | 250 | [Synthetic Rubber] Rubber | Abrasion Resistance | Round Hole | 20 | 45 | 70 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | 20 |