Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RGJHB-150
Part Number
|
---|
RGJHB-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Shaft Diameter D (mm) | Tire width R (mm) | Eccentricity E (mm) | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.00 € | 1 | 9 Days | Plate Type Universal | 198 | 220.01~320.00 | 300 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | 20 | 50 | 50 | The wheels on earth | Steel Plate with Bearing |
Loading...
Stopper | With Rotation Stopper | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction(mm) | 90 | Mounting Hole Pitch Transverse Direction(mm) | 90 | Top Plate F1(mm) | 120 |
Top Plate F2(mm) | 120 | Size A or outer diameter A of the tire(mm) | 150 | Load Category | Heavy Load |
This page is Swivel Castors for Heavy Loads (with Rotation Stopper) JHBtype Size 150 mm, part number RGJHB-150.
You can find the detail information about specifications and dimensions on part number RGJHB-150.
Configure
Basic Attributes
Wheel specification
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Wheel Characteristics
Shaft Diameter D(mm)
Tire width R(mm)
Eccentricity E(mm)
Metal Fitting Specifications
Shaft Bearing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JHB-150 |
RFJHB-150 |
RJHB-150 |
RRJHB-150 |
UWBJHB-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Shaft Diameter D (mm) | Tire width R (mm) | Eccentricity E (mm) | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.93 € | 1 | 10 Days | Plate Type Universal / Related Components | - | 485.01~750.00 | 600 | - | - | - | - | - | Metal Fitting Only - No Wheels | - | ||
167.18 € | 1 | 9 Days | Plate Type Universal | 198 | 485.01~750.00 | 500 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 20 | 50 | 50 | The wheels on earth | Steel Plate with Bearing | ||
175.91 € | 1 | 9 Days | Plate Type Universal | 198 | 485.01~750.00 | 500 | [Urethane] Aluminum Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 20 | 50 | 50 | The wheels on earth | Steel Plate with Bearing | ||
172.70 € | 1 | 9 Days | Plate Type Universal | 198 | 485.01~750.00 | 550 | [Nylon] Aluminum MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 20 | 50 | 50 | The wheels on earth | Steel Plate with Bearing | ||
233.61 € | 1 | 14 Days | Plate Type Universal | 198 | 485.01~750.00 | 600 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | 20 | 40 | 50 | The wheels on earth | Steel Plate with Bearing |