Low Floor Type Dust-Proof Type Swivel Castors TNtype, Size 50 mm (Part Numbers)

Low Floor Type Dust-Proof Type Swivel Castors TNtype, Size 50 mm
A low floor type caster with excellent dust-proof properties since only a small portion of the tire protrudes outside of the hardware.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FTN-50

Part Number
FTN-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

49.33 €

1 9 Days Plate Type Universal6380.01~140.00100Iron-Round Hole102713The wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Properties Low Floor Heavy Load Stopper NA Fitting Material Steel
Mounting Hole Pitch Longitudinal direction(mm) 94 Mounting Hole Pitch Transverse Direction(mm) 94 Top Plate F1(mm) 118
Top Plate F2(mm) 118 Size A or outer diameter A of the tire(mm) 50 Load Category Light/Medium Load

This page is Low Floor Type Dust-Proof Type Swivel Castors TNtype, Size 50 mm, part number FTN-50.
You can find the detail information about specifications and dimensions on part number FTN-50.

Variation of this product

Part Number
FATN-50
RRTN-50
SUITN-50
TN-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

40.26 €

1 9 Days Plate Type Universal6335.01~80.0060Iron-Round Hole102713The wheels on earthSlide Bearing

58.75 €

1 9 Days Plate Type Universal6380.01~140.00100[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-ResistanceRound Hole102713The wheels on earthSteel Plate with Bearing

37.44 €

1 10 Days Plate Type Universal6335.01~80.0080[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole102413The wheels on earthSteel Plate with Bearing

26.11 €

1 10 Days Plate Type Universal / Related Components-80.01~140.00100------Metal Fitting Only - No Wheels-

Tech Support