Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSUITH-50
Part Number
|
---|
TSUITH-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Eccentricity E (mm) | Metal Fitting Specifications | Shaft Bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.86 € | 1 | 10 Days | Plate Type Universal / Dual Wheels | 70 | 140.01~220.00 | 150 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Round Hole | 10 | 50 | 20.5 | 40 | The wheels on earth | Steel Plate with Bearing |
Loading...
Properties | Low Floor Heavy Load | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction(mm) | 94 | Mounting Hole Pitch Transverse Direction(mm) | 94 | Top Plate F1(mm) | 118 |
Top Plate F2(mm) | 118 | Load Category | Heavy Load |
This page is Low Floor Type Swivel Castors THtype, Size 50 mm to 65 mm, part number TSUITH-50.
You can find the detail information about specifications and dimensions on part number TSUITH-50.
Configure
Basic Attributes
Caster Type
Wheel specification
Wheel Characteristics
Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Mounting Hole Type
Shaft Diameter D(mm)
Size A or outer diameter A of the tire(mm)
Tire width R(mm)
Eccentricity E(mm)
Metal Fitting Specifications
Shaft Bearing
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TFTH-65 |
TH-50 |
TH-65 |
TRRTH-50 |
TRRTH-65 |
TSUITH-65 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Eccentricity E (mm) | Metal Fitting Specifications | Shaft Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.14 € | 1 | 10 Days | Plate Type Universal / Dual Wheels | 87 | 320.01~485.00 | 450 | Iron | - | Round Hole | 12 | 65 | 25 | 45 | The wheels on earth | Steel Plate with Bearing | ||
35.73 € | 1 | 10 Days | Plate Type Universal / Dual Wheels / Related Components | - | 320.01~485.00 | 400 | - | - | - | - | 50 | - | - | Metal Fitting Only - No Wheels | - | ||
39.39 € | 1 | 10 Days | Plate Type Universal / Dual Wheels / Related Components | - | 485.01~750.00 | 500 | - | - | - | - | 65 | - | - | Metal Fitting Only - No Wheels | - | ||
97.46 € | 1 | 11 Days | Plate Type Universal / Dual Wheels | 70 | 320.01~485.00 | 350 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 10 | 50 | 27 | 40 | The wheels on earth | Steel Plate with Bearing | ||
104.50 € | 1 | 13 Days | Plate Type Universal / Dual Wheels | 87 | 320.01~485.00 | 450 | [Nylon] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-Resistance | Round Hole | 12 | 65 | 25 | 45 | The wheels on earth | Steel Plate with Bearing | ||
94.41 € | 1 | 10 Days | Plate Type Universal / Dual Wheels | 87 | 220.01~320.00 | 250 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 12 | 65 | 25 | 45 | The wheels on earth | Steel Plate with Bearing |