Low Floor Type Swivel Castors THtype, Size 50 mm to 65 mm (Part Numbers)

Low Floor Type Swivel Castors THtype, Size 50 mm to 65 mm
A low floor type caster in which almost none of the tire part protrudes past the hardware. Comes with free-swivel hardware.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSUITH-50

Part Number
TSUITH-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Size A or outer diameter A of the tire
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

56.86 €

1 10 Days Plate Type Universal / Dual Wheels70140.01~220.00150[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound Hole105020.540The wheels on earthSteel Plate with Bearing

Loading...

  1. 1

Basic information

Properties Low Floor Heavy Load Stopper NA Fitting Material Steel
Mounting Hole Pitch Longitudinal direction(mm) 94 Mounting Hole Pitch Transverse Direction(mm) 94 Top Plate F1(mm) 118
Top Plate F2(mm) 118 Load Category Heavy Load

This page is Low Floor Type Swivel Castors THtype, Size 50 mm to 65 mm, part number TSUITH-50.
You can find the detail information about specifications and dimensions on part number TSUITH-50.

Variation of this product

Part Number
TFTH-65
TH-50
TH-65
TRRTH-50
TRRTH-65
TSUITH-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel specification Wheel Characteristics Mounting Hole Type Shaft Diameter D
(mm)
Size A or outer diameter A of the tire
(mm)
Tire width R
(mm)
Eccentricity E
(mm)
Metal Fitting Specifications Shaft Bearing

92.14 €

1 10 Days Plate Type Universal / Dual Wheels87320.01~485.00450Iron-Round Hole12652545The wheels on earthSteel Plate with Bearing

35.73 €

1 10 Days Plate Type Universal / Dual Wheels / Related Components-320.01~485.00400----50--Metal Fitting Only - No Wheels-

39.39 €

1 10 Days Plate Type Universal / Dual Wheels / Related Components-485.01~750.00500----65--Metal Fitting Only - No Wheels-

97.46 €

1 11 Days Plate Type Universal / Dual Wheels70320.01~485.00350[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-ResistanceRound Hole10502740The wheels on earthSteel Plate with Bearing

104.50 €

1 13 Days Plate Type Universal / Dual Wheels87320.01~485.00450[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat-ResistanceRound Hole12652545The wheels on earthSteel Plate with Bearing

94.41 €

1 10 Days Plate Type Universal / Dual Wheels87220.01~320.00250[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound Hole12652545The wheels on earthSteel Plate with Bearing

Tech Support