Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HLETK2.50-4-BS
Part Number
|
---|
HLETK2.50-4-BS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | Wheel specification (g) | Tire width | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.04 € | 1 | 9 Days | Plate Type Fixed | 292 | 80.01~140.00 | 85 | Abrasion Resistance | Round Hole | 112 | 63 | 158 | 120 | 20 | 225 | 65 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | Bridge stone Tire Used | 65 |
Loading...
Stopper | NA | Fitting Material | Steel |
---|
This page is Fixed Castors for Industrial Vehicles HLKtype, part number HLETK2.50-4-BS.
You can find the detail information about specifications and dimensions on part number HLETK2.50-4-BS.
Configure
Basic Attributes
Type
Caster Type
Mounting Height H1(mm)
Load Range(daN)
Maximum Load Capacity(daN)
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Top Plate F1(mm)
Top Plate F2(mm)
Shaft Diameter D(mm)
Size A or outer diameter A of the tire(mm)
Tire width R(mm)
Metal Fitting Specifications
Shaft Bearing
Wheel specification(g)
Tire width
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HLETK2.50-4-AL |
HLETK2.50-4-FO |
HLETK3.00-4-AL |
HLETK3.00-4-BS |
HLETK3.00-4-FO |
HLK2.00-4-BLACK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Load Category | Metal Fitting Specifications | Shaft Bearing | Wheel specification (g) | Tire width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.81 € | 1 | 9 Days | Plate Type Fixed | 290 | 80.01~140.00 | 100 | Abrasion Resistance | Round Hole | 112 | 63 | 158 | 120 | 20 | 220 | 60 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | Airless, Solid Tire (Self-sealing Tire) | 60 | ||
114.86 € | 1 | 9 Days | Plate Type Fixed | 289 | 80.01~140.00 | 85 | Abrasion Resistance | Round Hole | 112 | 63 | 158 | 120 | 20 | 218 | 62 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | Use of Tire Made Overseas | 62 | ||
174.40 € | 1 | 9 Days | Plate Type Fixed | 304 | 80.01~140.00 | 130 | Abrasion Resistance | Round Hole | 112 | 63 | 158 | 120 | 20 | 248 | 73 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | Airless, Solid Tire (Self-sealing Tire) | 73 | ||
119.48 € | 1 | 9 Days | Plate Type Fixed | 306 | 80.01~140.00 | 110 | Abrasion Resistance | Round Hole | 112 | 63 | 158 | 120 | 20 | 253 | 82 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | Bridge stone Tire Used | 82 | ||
125.91 € | 1 | 9 Days | Plate Type Fixed | 305 | 80.01~140.00 | 110 | Abrasion Resistance | Round Hole | 112 | 63 | 158 | 120 | 20 | 250 | 76 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | Use of Tire Made Overseas | 76 | ||
115.53 € | 1 | 9 Days | Plate Type Fixed | 260 | 35.01~80.00 | 80 | Abrasion Resistance | Round Hole | 112 | 63 | 151 | 102 | 20 | 210 | 50 | Light/Medium Load | The wheels on earth | Steel Plate with Bearing | Wheel Color Black | 50 |