• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Fixed Castors for Industrial Vehicles HLKtype (Part Numbers)

Fixed Castors for Industrial Vehicles HLKtype
A directionally-fixed type caster for industrial vehicles for which multiple types of wheels are available with the same model number.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HLETK3.00-4-FO

Part Number
HLETK3.00-4-FO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(mm)
Size A or outer diameter A of the tire
(mm)
Tire width R
(mm)
Load Category Metal Fitting Specifications Shaft Bearing Wheel specification
(g)
Tire width

119.25 €

1 9 Days Plate Type Fixed30580.01~140.00110Abrasion ResistanceRound Hole112631581202025076Light/Medium LoadThe wheels on earthSteel Plate with BearingUse of Tire Made Overseas76

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel

This page is Fixed Castors for Industrial Vehicles HLKtype, part number HLETK3.00-4-FO.
You can find the detail information about specifications and dimensions on part number HLETK3.00-4-FO.

Variation of this product

Part Number
HLETK2.50-4-FO
HLETK3.00-4-AL
HLETK3.00-4-BS
HLK2.00-4-BLACK
HLK2.00-4-GRAY
HLK2.50-4-AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H1
(mm)
Load Range
(daN)
Maximum Load Capacity
(daN)
Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(mm)
Size A or outer diameter A of the tire
(mm)
Tire width R
(mm)
Load Category Metal Fitting Specifications Shaft Bearing Wheel specification
(g)
Tire width

108.79 €

1 9 Days Plate Type Fixed28980.01~140.0085Abrasion ResistanceRound Hole112631581202021862Light/Medium LoadThe wheels on earthSteel Plate with BearingUse of Tire Made Overseas62

165.18 €

1 9 Days Plate Type Fixed30480.01~140.00130Abrasion ResistanceRound Hole112631581202024873Light/Medium LoadThe wheels on earthSteel Plate with BearingAirless, Solid Tire (Self-sealing Tire)73

113.17 €

1 9 Days Plate Type Fixed30680.01~140.00110Abrasion ResistanceRound Hole112631581202025382Light/Medium LoadThe wheels on earthSteel Plate with BearingBridge stone Tire Used82

109.41 €

1 9 Days Plate Type Fixed26035.01~80.0080Abrasion ResistanceRound Hole112631511022021050Light/Medium LoadThe wheels on earthSteel Plate with BearingWheel Color Black50

109.41 €

1 9 Days Plate Type Fixed26035.01~80.0080Abrasion ResistanceRound Hole112631511022021050Light/Medium LoadThe wheels on earthSteel Plate with BearingWheel Color Gray50

128.44 €

1 9 Days Plate Type Fixed29080.01~140.00100Abrasion ResistanceRound Hole140802001402022060Light/Medium LoadThe wheels on earthSteel Plate with BearingAirless, Solid Tire (Self-sealing Tire)60

Tech Support