Flat hinges / conical countersinks / rolled / stainless steel, seawater resistant / barrel polished / B-1229 / TAKIGEN

Flat hinges / conical countersinks / rolled / stainless steel, seawater resistant / barrel polished / B-1229 / TAKIGEN
  • Volume Discount
Stainless steel, excellent in corrosion resistance, SUS316, is used for blades.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-1229

Part Number
B-1229
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

5.73 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L *Figure in () is the min length of the adjustable type.(mm) 50
Surface Finish Barrel Polishing Width W(mm) 44 Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 4 Mounting Hole Through Hole Product Code 12428

This page is Flat hinges / conical countersinks / rolled / stainless steel, seawater resistant / barrel polished / B-1229 / TAKIGEN, part number B-1229.
You can find the detail information about specifications and dimensions on part number B-1229.

Tech Support