Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-1042-1 |
B-1042-2 |
B-1042-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length L *Figure in () is the min length of the adjustable type. (mm) | Width W (mm) | Plate Thickness t (mm) | Shaft Diameter φD (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|---|---|
6.36 € | 1 |
Same day
Stock | 10 | 68 | 50 | 2 | 4 | 10635 | ||
5.91 € | 1 |
Same day
Stock | 10 | 60 | 50 | 2 | 4 | 10636 | ||
4.72 € | 1 | 6 Days | 10 | 50 | 35 | 1.5 | 3 | 10637 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Parallel Type | Material | Stainless Steel Plate (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Surface Finish | Mirror Buffed Surface | Mounting Hole | NA |
Configure
Stock
Basic Attributes
Length L *Figure in () is the min length of the adjustable type.(mm)
Width W(mm)
Plate Thickness t(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes