Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-99-0 |
B-99-1 |
B-99-2 |
B-99-3 |
B-99-4 |
B-99-5 |
B-99-6 |
B-99-7 |
B-99-8 |
B-99-9 |
B-99-10 |
B-99-11 |
B-99-12 |
B-99-13 |
B-99-14 |
B-99-15 |
B-99-16 |
B-99-17 |
B-99-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length L *Figure in () is the min length of the adjustable type. (mm) | Outer Diameter D1 (φ) | Shaft Diameter φD (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 6 Days | 10 | 113 | φ10 | 10 | 10235 | |
2.01 € | 1 | 6 Days | - | 113 | φ8 | 8 | 10236 | ||
1.51 € 0.45 € | 1 |
Same day
Stock | - | 90 | φ6 | 6 | 10237 | ||
1.45 € 1.09 € | 1 |
Same day
Stock | - | 80 | φ5 | 5 | 10238 | ||
2.30 € | 1 | Available | 6 Days | 10 | 100 | φ10 | 10 | 11585 | |
1.90 € | 1 | Available | 15 Days | 10 | 100 | φ8 | 8 | 11586 | |
1.76 € | 1 | Available | 6 Days | 10 | 113 | φ6 | 6 | 11587 | |
1.74 € | 1 | Available | 15 Days | 10 | 100 | φ6 | 6 | 11588 | |
1.45 € 0.44 € | 1 |
Same day
Stock | 10 | 85 | φ6 | 6 | 11589 | ||
1.60 € | 1 | Available | 6 Days | 10 | 70 | φ6 | 6 | 11590 | |
1.60 € | 1 | Available | 6 Days | 10 | 65 | φ6 | 6 | 11591 | |
1.63 € | 1 | Available | 6 Days | 10 | 60 | φ6 | 6 | 11592 | |
1.60 € | 1 | Available | 6 Days | 10 | 55 | φ6 | 6 | 11593 | |
1.59 € | 1 | Available | 6 Days | 10 | 85 | φ5 | 5 | 11594 | |
1.56 € | 1 | Available | 6 Days | 10 | 70 | φ5 | 5 | 11595 | |
1.36 € 1.06 € | 1 |
Same day
Stock | 10 | 65 | φ5 | 5 | 11596 | ||
1.54 € | 1 | Available | 6 Days | 10 | 55 | φ5 | 5 | 11597 | |
1.53 € | 1 | Available | 6 Days | 10 | 50 | φ5 | 5 | 11598 | |
1.56 € | 1 | Available | 6 Days | 10 | 45 | φ5 | 5 | 11599 |
Loading...
Main Body Type | Special Type | Material | Cold Forged Carbon Steel Wire (JIS-SWCH) | Surface Finish | Zinc Plating Chromate Treatment |
---|
Configure
Stock
Basic Attributes
Length L *Figure in () is the min length of the adjustable type.(mm)
Outer Diameter D1(φ)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes