Door wing hinges / zinc die-cast / chrome plated / FB-730 / TAKIGEN

Door wing hinges / zinc die-cast / chrome plated / FB-730 / TAKIGEN
Leaf Hinge FB-730 by Takigen [Features] Beautiful design with emphasis on functional beauty. - Can be used ambidextrously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FB-730-1

Part Number
FB-730-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

83.04 €

1 6 Days

Loading...

  1. 1

Basic information

Main Body Type Leaf type Length L *Figure in () is the min length of the adjustable type.(mm) 120 Material Zinc Alloy (ZDC)
Surface Finish Chrome Plating Width W(mm) 282 Plate Thickness t(mm) 10
Mounting Hole Through Hole Product Code 61072

This page is Door wing hinges / zinc die-cast / chrome plated / FB-730 / TAKIGEN, part number FB-730-1.
You can find the detail information about specifications and dimensions on part number FB-730-1.

Tech Support