Door wing hinges / extruded aluminium / FB-820 / TAKIGEN

Door wing hinges / extruded aluminium / FB-820 / TAKIGEN
[Features]
· Excellent strength and durability, JIS6000 extrusion material (heat treated).
· Much lighter than conventional hinge.
· Door opening and closing is smooth due to nylon bush.
· Split pin prevents pin coming out and makes it easy to reassemble pins.
· Ideal for medium size / small door.
· Right-and-left type (pin recombination)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FB-820-1
FB-820-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width W
(mm)
Product Code

70.29 €

1 6 Days 21661128

60.16 €

1 6 Days 21861129

Loading...

  1. 1

Basic information

Main Body Type Leaf type Length L *Figure in () is the min length of the adjustable type.(mm) 132 Material Aluminum Alloy
Surface Finish Anodized Aluminum Treatment Plate Thickness t(mm) 6 Shaft Diameter φD(mm) 8
Mounting Hole Through Hole

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support