Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-100HB2-AF-50-EP
Part Number
|
---|
K-100HB2-AF-50-EP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting height (mm) | Properties | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.98 € | 1 | 6 Days | 10 | 70 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 220.01~320.00 | 245 | Engineering Plastic | Chemical Resistance / Heat-Resistance / Cold Resistance | 90 | 90 | 110 | 110 | M14 | 50 | 28 | 63 | 31051 |
Loading...
Caster Type | Plate Type Universal / With Adjuster | Stopper | NA | Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | For Heavy Load |
This page is Low Floor Type Swivel Castors for Heavy Weights with Adjuster Foot, Without Stopper K-100HB2-AF, part number K-100HB2-AF-50-EP.
You can find the detail information about specifications and dimensions on part number K-100HB2-AF-50-EP.
Configure
Basic Attributes
Properties
Wheel Characteristics
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Wheel Material
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Thread Dia.
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-100HB2-AF-40-EP |
K-100HB2-AF-40-PA |
K-100HB2-AF-50-PA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting height (mm) | Properties | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.72 € | 1 | 6 Days | 10 | 60 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 140.01~220.00 | 196 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat-Resistance | 75 | 75 | 92 | 92 | M12 | 40 | 25 | 50 | 31050 | ||
84.06 € | 1 | 6 Days | 10 | 60 | [Low-Profile Heavy-Load] Low Floor Load / Quiet | 140.01~220.00 | 196 | Polyurethane Resin | Abrasion Resistance | 75 | 75 | 92 | 92 | M12 | 40 | 25 | 50 | 31048 | ||
104.90 € | 1 | 6 Days | 10 | 70 | [Low-Profile Heavy-Load] Low Floor Load / Quiet | 220.01~320.00 | 245 | Polyurethane Resin | Abrasion Resistance | 90 | 90 | 110 | 110 | M14 | 50 | 28 | 63 | 31049 |