Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-220G-75-R
Part Number
|
---|
K-220G-75-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Mounting Seat A×B or A×B×C (mm) | Mounting Dimensions X×Y or X×W×Z (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.46 € | 1 | 13 Days | 10 | 90 | 35.01~80.00 | 49 | Rubber | NA | 75 | 26 | 60 | 160×63×58 | 139×55×42 | 30139 |
Loading...
Caster Type | Plate Type Universal / Corner Caster | Properties | Low Floor Heavy Load | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting Hole Type | Round Hole | Application | Commercial Facilities Display |
Load Category | For Heavy Load |
This page is Corner Castors Without Stopper K-220G, part number K-220G-75-R.
You can find the detail information about specifications and dimensions on part number K-220G-75-R.
Configure
Basic Attributes
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Mounting Seat A×B or A×B×C(mm)
Mounting Dimensions X×Y or X×W×Z(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-220G-50-N |
K-220G-50-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Mounting Seat A×B or A×B×C (mm) | Mounting Dimensions X×Y or X×W×Z (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available |
Same day
Stock | 10 | 66 | 35.01~80.00 | 37 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 50 | 20 | 42 | 135×52×50 | 122×46×38 | 30140 | |
9.09 € | 1 | 13 Days | 10 | 66 | ~35.00 | 29 | Rubber | NA | 50 | 20 | 42 | 135×52×50 | 122×46×38 | 30137 |