Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-1304G-100-N
Part Number
|
---|
K-1304G-100-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.28 € | 1 | 10 Days | 144 | 140.01~220.00 | 147 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat-Resistance | 71 | 71 | 95 | 95 | 100 | 35 | 110 | Medium Load | 30528 |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Stainless Steel Plate (EN 1.4301 Equiv.) |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities |
This page is Stainless Steel Press Swivel Castors Without Stopper K-1304G, part number K-1304G-100-N.
You can find the detail information about specifications and dimensions on part number K-1304G-100-N.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-1304G-130-N |
K-1304G-150-N |
K-1304G-200-N |
K-1304G-50-SUS |
K-1304G-50-UR |
K-1304G-65-SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.28 € | 1 | 10 Days | 177 | 140.01~220.00 | 205 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat-Resistance | 80 | 80 | 108 | 108 | 130 | 40 | 135 | Medium Load | 30529 | ||
120.70 € | 1 | 6 Days | 198 | 220.01~320.00 | 245 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat-Resistance | 90 | 90 | 120 | 120 | 150 | 45 | 142 | Medium Load | 30530 | ||
166.23 € | 1 | 10 Days | 250 | 320.01~485.00 | 333 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Heat-Resistance | 112 | 112 | 140 | 140 | 200 | 58 | 146 | Medium Load | 30531 | ||
74.65 € | 1 | 6 Days | 80 | 35.01~80.00 | 39 | Stainless Steel | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 46 | 35 | 62 | 51 | 50 | 20 | 75 | Used for Light load | 30522 | ||
78.99 € | 1 | 6 Days | 80 | 35.01~80.00 | 39 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 46 | 35 | 62 | 51 | 50 | 20 | 75 | Used for Light load | 30525 | ||
90.57 € | 1 | 6 Days | 87.5 | 35.01~80.00 | 68 | Stainless Steel | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance | 53 | 41 | 69 | 57 | 65 | 20 | 75 | Medium Load | 30523 |