• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Stainless Steel Swivel Castors Without Stopper K-1320S (Part Numbers - CAD Download)

Stainless Steel Swivel Castors Without Stopper K-1320S
Stainless steel with superior corrosion resistance. Selection from a variety of wheel materials is possible to suit the application.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K-1320S-75-N

Part Number
K-1320S-75-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

27.66 €

1 6 Days 109335.01~80.0080[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance55427058752667Medium Load30925

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Fitting Material Stainless Steel Plate (EN 1.4301 Equiv.)
Mounting Hole Type Long Hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Tech Support