Stainless Steel Swivel Castors Without Stopper K-1320S (Part Numbers - CAD Download)

Stainless Steel Swivel Castors Without Stopper K-1320S
Stainless steel with superior corrosion resistance. Selection from a variety of wheel materials is possible to suit the application.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K-1320S-65-UB

Part Number
K-1320S-65-UB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

39.06 €

1 6 Days 108535.01~80.0070[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058652663Medium Load30929

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Stopper NA Fitting Material Stainless Steel Plate (EN 1.4301 Equiv.)
Mounting Hole Type Long Hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

This page is Stainless Steel Swivel Castors Without Stopper K-1320S, part number K-1320S-65-UB.
You can find the detail information about specifications and dimensions on part number K-1320S-65-UB.

Variation of this product

Part Number
K-1320S-125-R
K-1320S-125-UB
K-1320S-150-N
K-1320S-75-N
K-1320S-75-PH
K-1320S-75-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Product CD

113.21 €

1 10 Days 10168140.01~220.00150RubberNA75(80)75(80)10210212538102Medium Load30922

128.68 €

1 10 Days 1016880.01~140.00130[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance75(80)75(80)10210212538102Medium Load30932

118.10 €

1 10 Days 10190140.01~220.00160[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance75(80)75(80)10210215040117Medium Load30928

27.66 €

1 6 Days 109335.01~80.0080[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance55427058752667Medium Load30925

38.25 €

1 14 Days 109335.01~80.0080Phenol ResinNA55427058752667Medium Load30935

31.73 €

1 10 Days 109335.01~80.0060RubberNA55427058752667Medium Load30920

Tech Support