Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-420G-65-UR
Part Number
|
---|
K-420G-65-UR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.44 € | 1 |
Same day
Stock | 10 | 80 | 35.01~80.00 | 53.9 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 42 | 70 | 58 | 65 | 26 | Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | 55 | 30381 |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Load Category | Used for Light load |
This page is Press Swivel Castors Without Stopper K-420G, part number K-420G-65-UR.
You can find the detail information about specifications and dimensions on part number K-420G-65-UR.
Configure
Stock
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-420G-32-N |
K-420G-32-R |
K-420G-32-UR |
K-420G-75-N |
K-420G-75-R |
K-420G-75-UR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 10 Days | 10 | 42 | ~35.00 | 17.6 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 30 | 24 | 38 | 32 | 32 | 14 | OA equipment, information and communication equipment / Steel shelve, woodwork furniture / Commercial Facilities Display | 28 | 30366 | |
2.93 € | 1 |
Same day
Stock | 10 | 42 | ~35.00 | 11.8 | Rubber | NA | 30 | 24 | 38 | 32 | 32 | 14 | OA equipment, information and communication equipment / Steel shelve, woodwork furniture / Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 28 | 30360 | ||
3.23 € | 1 | Available |
Same day
Stock | 10 | 42 | ~35.00 | 17.6 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 30 | 24 | 38 | 32 | 32 | 14 | OA equipment, information and communication equipment / Steel shelve, woodwork furniture / Commercial Facilities Display | 28 | 30378 | |
8.68 € | 1 |
Same day
Stock | 10 | 90 | 35.01~80.00 | 63.7 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 26 | OA equipment, information and communication equipment / Steel shelve, woodwork furniture / Commercial Facilities Display | 60 | 30370 | ||
10.83 € | 1 |
Same day
Stock | 10 | 90 | 35.01~80.00 | 49 | Rubber | NA | 55 | 42 | 70 | 58 | 75 | 26 | OA equipment, information and communication equipment / Steel shelve, woodwork furniture / Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 60 | 30364 | ||
14.12 € | 1 | Available |
Same day
Stock | 10 | 90 | 35.01~80.00 | 63.7 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 42 | 70 | 58 | 75 | 26 | OA equipment, information and communication equipment / Steel shelve, woodwork furniture / Commercial Facilities Display | 60 | 30382 |