Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-420S-125-UB
Part Number
|
---|
K-420S-125-UB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.81 € | 1 | 10 Days | - | 168 | 80.01~140.00 | 127 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | Long Hole | 75(80) | 75(80) | 102 | 102 | 125 | 35 | Commercial Facilities Display | 102 | 30968 |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) |
---|---|---|---|---|---|
Load Category | Used for Light load |
This page is Swivel Castors Without Stopper K-420S, part number K-420S-125-UB.
You can find the detail information about specifications and dimensions on part number K-420S-125-UB.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-420S-100-UB |
K-420S-125-N |
K-420S-125-R |
K-420S-150-N |
K-420S-150-R |
K-420S-150-UB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.88 € | 1 | 6 Days | - | 132 | 80.01~140.00 | 98 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Commercial Facilities Display | 86 | 30967 | ||
43.14 € | 1 | 10 Days | - | 168 | 140.01~220.00 | 147 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Long Hole | 75(80) | 75(80) | 102 | 102 | 125 | 35 | OA equipment, information and communication equipment / Commercial Facilities Display | 102 | 30421 | ||
44.77 € | 1 | 10 Days | - | 168 | 140.01~220.00 | 147 | Rubber | NA | Long Hole | 75(80) | 75(80) | 102 | 102 | 125 | 35 | Steel shelve, woodwork furniture / Commercial Facilities Display | 102 | 30416 | ||
48.02 € | 1 | 10 Days | - | 190 | 140.01~220.00 | 157 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | Long Hole | 75(80) | 75(80) | 102 | 102 | 150 | 35 | OA equipment, information and communication equipment / Commercial Facilities Display | 117 | 30422 | ||
49.66 € | 1 | 10 Days | - | 190 | 140.01~220.00 | 157 | Rubber | NA | Long Hole | 75(80) | 75(80) | 102 | 102 | 150 | 35 | Steel shelve, woodwork furniture / Commercial Facilities Display | 117 | 30417 | ||
70.84 € | 1 | 6 Days | - | 190 | 80.01~140.00 | 137 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Long Hole | 75(80) | 75(80) | 102 | 102 | 150 | 35 | Commercial Facilities Display | 117 | 30969 |