Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-630K-75-R
Part Number
|
---|
K-630K-75-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.73 € | 1 | Available |
Same day
Stock | 100 | 35.01~80.00 | 80 | Synthetic Rubber | Antistatic | 63 | 40 | 95 | 71 | 75 | 31732 |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting Hole Type | Round Hole | Wheel Width(mm) | 32 |
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | Medium Load |
This page is Anti-Static Fixed Castors Without Stopper K-630K, part number K-630K-75-R.
You can find the detail information about specifications and dimensions on part number K-630K-75-R.
Configure
Stock
Basic Attributes
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Wheel Dia. D(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-630K-100-R |
K-630K-100-UR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.97 € | 1 |
Same day
Stock | 144 | 80.01~140.00 | 120 | Synthetic Rubber | Antistatic | 80 | 45 | 115 | 80 | 100 | 31733 | ||
76.42 € | 1 | 6 Days | 144 | 140.01~220.00 | 170 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 80 | 45 | 115 | 80 | 100 | 31745 |