Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-100WHB-P-50
Part Number
|
---|
K-100WHB-P-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.24 € | 1 | 6 Days | 10 | 79 | 220.01~320.00 | 294 | 64 | 64 | 84 | 84 | 50 | 38 | 39 | 30094 |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Wheel Material | Phenol Resin |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance | Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting Hole Type | Round Hole |
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | Load Category | Ultra Heavy Load |
This page is Swivel Castors for Super Heavy Weights Without Stopper K-100WHB-P, part number K-100WHB-P-50.
You can find the detail information about specifications and dimensions on part number K-100WHB-P-50.
Configure
Basic Attributes
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-100WHB-P-65 |
K-100WHB-P-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.50 € | 1 | 6 Days | 10 | 97 | 320.01~485.00 | 392 | 78 | 78 | 100 | 100 | 65 | 48 | 49 | 30095 | ||
137.68 € | 1 | 6 Days | 10 | 107 | 485.01~750.00 | 490 | 78 | 78 | 100 | 100 | 75 | 48 | 54 | 30096 |