Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-100X-N-150
Part Number
|
---|
K-100X-N-150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
232.92 € | 1 | 10 Days | 10 | 220 | 750.01~ | 784 | 90 | 90 | 110 | 110 | 150 | 58 | 136 | 31656 |
Loading...
Caster Type | Plate Type Universal / Dual Wheels | Stopper | NA | Wheel Material | Polyamide |
---|---|---|---|---|---|
Wheel Characteristics | Oil Resistance / Chemical Resistance | Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) | Mounting Hole Type | Round Hole |
Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities | Load Category | Ultra Heavy Load |
This page is Dual Wheel Swivel Castors for Super Heavy Weights Without Stopper K-100X, part number K-100X-N-150.
You can find the detail information about specifications and dimensions on part number K-100X-N-150.
Configure
Basic Attributes
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-100X-N-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
157.45 € | 1 | 16 Days | 10 | 130 | 485.01~750.00 | 490 | 78 | 78 | 100 | 100 | 75 | 48 | 99 | 31435 |