Low Floor Swivel Castors for Heavy Weights Without Stopper K-611J (Part Numbers - CAD Download)

Low Floor Swivel Castors for Heavy Weights Without Stopper K-611J
A caster for heavy loads with a low mounting height and high allowable load.

[Features]
· A caster for heavy loads with a low mounting height and high allowable load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K-611J-75-N

Part Number
K-611J-75-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Product CD

36.96 €

1 6 Days 10106320.01~485.00400[Nylon] PolyamideNA71719090753831693

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Stopper NA
Fitting Material Hot-rolled Sheet Steel Mounting Hole Type Round Hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category For Heavy Load

This page is Low Floor Swivel Castors for Heavy Weights Without Stopper K-611J, part number K-611J-75-N.
You can find the detail information about specifications and dimensions on part number K-611J-75-N.

Variation of this product

Part Number
K-611J-50-N
K-611J-50-PH
K-611J-65-N
K-611J-65-PH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Product CD

14.24 €

1 6 Days 1068140.01~220.00200[Nylon] PolyamideNA54367054502831691

18.49 €

1 94 Days -68140.01~220.00150Phenol ResinHeat-Resistance54367054502831846

32.62 €

1 6 Days 1092220.01~320.00300[Nylon] PolyamideNA71719090653831692

39.31 €

1 6 Days 1092140.01~220.00210Phenol ResinHeat-Resistance71719090653831847

Tech Support