Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-611J-65-N
Part Number
|
---|
K-611J-65-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.62 € | 1 | 6 Days | 10 | 92 | 220.01~320.00 | 300 | [Nylon] Polyamide | NA | 71 | 71 | 90 | 90 | 65 | 38 | 31692 |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Hot-rolled Sheet Steel | Mounting Hole Type | Round Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | For Heavy Load |
This page is Low Floor Swivel Castors for Heavy Weights Without Stopper K-611J, part number K-611J-65-N.
You can find the detail information about specifications and dimensions on part number K-611J-65-N.
Configure
Basic Attributes
Wheel Material
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-611J-50-N |
K-611J-50-PH |
K-611J-65-PH |
K-611J-75-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.24 € | 1 | 6 Days | 10 | 68 | 140.01~220.00 | 200 | [Nylon] Polyamide | NA | 54 | 36 | 70 | 54 | 50 | 28 | 31691 | ||
18.49 € | 1 | 94 Days | - | 68 | 140.01~220.00 | 150 | Phenol Resin | Heat-Resistance | 54 | 36 | 70 | 54 | 50 | 28 | 31846 | ||
39.31 € | 1 | 6 Days | 10 | 92 | 140.01~220.00 | 210 | Phenol Resin | Heat-Resistance | 71 | 71 | 90 | 90 | 65 | 38 | 31847 | ||
36.96 € | 1 | 6 Days | 10 | 106 | 320.01~485.00 | 400 | [Nylon] Polyamide | NA | 71 | 71 | 90 | 90 | 75 | 38 | 31693 |