Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K-620K-75-R
Part Number
|
---|
K-620K-75-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Product CD | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.22 € | 1 | 14 Days | 93 | 35.01~80.00 | 60 | Round Hole | 55 | 28 | 70 | 52 | 75 | 27 | 31720 |
Loading...
Caster Type | Plate Type Fixed | Properties | Quiet | Stopper | NA |
---|---|---|---|---|---|
Wheel Material | Rubber | Wheel Characteristics | NA | Fitting Material | Cold rolled steel plate (EN 1.0330 Equiv.) |
Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | Used for Light load |
This page is Quiet Fixed Castors Without Stopper K-620K, part number K-620K-75-R.
You can find the detail information about specifications and dimensions on part number K-620K-75-R.
Configure
Basic Attributes
Type
Mounting height(mm)
Allowable Load Range(daN)
Allowable Load(daN)
Mounting Hole Type
Mounting Hole Pitch Longitudinal direction P1(mm)
Mounting Hole Pitch Transverse Direction P2(mm)
Plate Length L1(mm)
Plate Width W1(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K-620K-100-R |
K-620K-125-R |
K-620K-150-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.25 € | 1 | 14 Days | 122 | 35.01~80.00 | 60 | Round Hole | 82 | 40 | 100 | 58 | 100 | 27 | 31721 | ||
27.81 € | 1 | 14 Days | 165 | 80.01~140.00 | 110 | Long Hole | 112(100) | 53(56) | 140 | 80 | 125 | 32 | 31722 | ||
33.21 € | 1 | 14 Days | 190 | 80.01~140.00 | 110 | Long Hole | 112(100) | 53(56) | 140 | 80 | 150 | 32 | 31723 |