Stainless Steel Coil Fastener C-1348

Stainless Steel Coil Fastener C-1348
Made of all stainless steel and has excellent corrosion resistance. To tighten turn right and to open turn left.

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Coil spring type with excellent durability.
· Rotate 90° right to tighten, 90° left to open it.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-1348-A
C-1348-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHeight h
(mm)
Fastening Force
(N)
Product Code

12.58 €

1 Same day

Stock

103122.522246

12.67 €

1 6 Days 102144.122247

Loading...

  1. 1

Basic information

Type Catch Length L(mm) 42 Width W(mm) 16
Mounting Method Embedding Mounting Hole Dia. D(mm) 4.4 Operating Environment Anti-Rust
Body Material Stainless Steel Plate Main Body Surface Treatment Barrel Polishing

Tech Support