Bracket C-349N

Bracket C-349N
Receptacle fitting for "C-349N" made of cold-rolled sheet steel (EN 1.0330 Equiv.) with zinc chromate coating (MFZn-C).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-349N-1ヨウウケカナグ

Part Number
C-349N-1ヨウウケカナグ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.96 €

1 6 Days

Loading...

  1. 1

Basic information

Type Magnetic Catch Magnet Type Category Square shape Length L(mm) 64
Width W(mm) 2 Mounting Hole Dia. D(mm) 3 Backing Plate Material Cold rolled steel plate (EN 1.0330 Equiv.)
Backing Plate Surface Treatment Zinc Plating Chromate Treatment Height h(mm) 10 Product Code 70222

This page is Bracket C-349N, part number C-349N-1ヨウウケカナグ.
You can find the detail information about specifications and dimensions on part number C-349N-1ヨウウケカナグ.

Tech Support