Heavy-Duty Door Roller (VH Dual Use Type) K-20

Heavy-Duty Door Roller (VH Dual Use Type) K-20
  • Promotional pricing
  • Volume Discount
[Features]
· Matches with both angled and flat rails (VH dual use type).
· Features built-in high-grade machinery bearings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K-20-50
K-20-60
K-20-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Full height
(mm)
Overall Width
(mm)
Plate Thickness
(mm)
Allowable Load
(daN)
Product Code

17.70 €

9.03 €

1 Available 6 Days 11054262.68830758

20.90 €

10.87 €

1 Available Same day

Stock

1206528310830759

25.72 €

13.63 €

1 Available Same day

Stock

15077.533313730760

Loading...

  1. 1

Basic information

Car Material Iron The material of frames Iron Surface Finish Zinc Plating Chromate Treatment

Tech Support