Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-312-3
Part Number
|
---|
A-312-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Type | Material | Finishing | Color | Selfishly | Overall Length (mm) | Overall Width (mm) | Full height (mm) | Compatible Plate Thickness (mm) | Outer Diameter (mm) | Accessory | Applicable Knobs | Product Code | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.20 € | 1 | 16 Days | Outdoor cubicle, Switchboard | Main Body | Zinc Alloy (ZDC) | Acrylic resin paint (Silver metallic) | Silver metallic | Left/Right Combination Type | - | - | - | Up to 2.8 | 34 | Large Nut, Screw Set | A-312-3-H | 00601 | The clasp is sold separately |
Loading...
This page is Waterproof Color Lock Handle A-312, part number A-312-3.
You can find the detail information about specifications and dimensions on part number A-312-3.
Configure
Basic Attributes
Overall Length(mm)
Overall Width(mm)
Full height(mm)
Type
Application
Type
Material
Finishing
Color
Selfishly
Compatible Plate Thickness(mm)
Outer Diameter(mm)
Accessory
Applicable Knobs
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A-312-1 |
A-312-1-H |
A-312-2 |
A-312-2-H |
A-312-3-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Type | Material | Finishing | Color | Selfishly | Overall Length (mm) | Overall Width (mm) | Full height (mm) | Compatible Plate Thickness (mm) | Outer Diameter (mm) | Accessory | Applicable Knobs | Product Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.92 € | 1 | 6 Days | Outdoor cubicle, Switchboard | Main Body | Zinc Alloy (ZDC) | Acrylic resin paint (Silver metallic) | Silver metallic | Left/Right Combination Type | - | - | - | Up to 7.5 | 62 | Large Nut, Screw Set | A-312-1-H | 00595 | The clasp is sold separately | ||
7.31 € | 1 | 6 Days | A-312-1, A-312-CY-1, A-1312-1(HL-60) | Handle key | Aluminum Alloy (Aluminium Die Cast (ADC)) | Satin nickel plating | - | - | 125 | 34 | 43 | - | - | - | - | 00597 | - | ||
20.62 € | 1 | 6 Days | Outdoor cubicle, Switchboard | Main Body | Zinc Alloy (ZDC) | Acrylic resin paint (Silver metallic) | Silver metallic | Left/Right Combination Type | - | - | - | Up to 6 | 44 | Large Nut, Screw Set | A-312-2-H | 00598 | The clasp is sold separately | ||
7.05 € | 1 | 6 Days | A-312-2, A-312-CY-2, A-1312-2(HL-40) | Handle key | Aluminum Alloy (Aluminium Die Cast (ADC)) | Satin nickel plating | - | - | 110 | 26 | 37.5 | - | - | - | - | 00600 | - | ||
5.40 € | 1 | 6 Days | A-312-3, A-312-CY-3, A-1312-3(HL-30) | Handle key | Zinc Alloy (ZDC) | Satin chrome plating | - | - | 95 | 20 | 28 | - | - | - | - | 00605 | - |