Double Latch C-628

Double Latch C-628
[Features]
· 2 stage opening and closing will release the steam inside the oven, etc.
· Receiving can be fine-tuned

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-628

Part Number
C-628
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.71 €

1 6 Days

Loading...

  1. 1

Basic information

Main body length(mm) 67.6 Main Body Width(mm) 52 Material Stainless steel, etc.
Surface Finish Barrel Polishing Product Code 22918

This page is Double Latch C-628, part number C-628.
You can find the detail information about specifications and dimensions on part number C-628.

Tech Support