Cubic Lock C-455

Cubic Lock C-455
  • Volume Discount
[Features]
· You can lock and unlock by inserting the key and sliding it up and down.
· Smooth reversible key structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-455-1

Part Number
C-455-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.58 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Lock(Embedded) Key Difference of Keys Main Body Overall Length(L(mm)) 87
Main Body Width(W(mm)) 34 Thickness(H(mm)) 26.7 Main Body Material Zinc Alloy
Surface Finish Satin chrome plating Key Material Brass Plate Key Surface Finish Nickel plating
Number of key differences 500 Product Code 23848

This page is Cubic Lock C-455, part number C-455-1.
You can find the detail information about specifications and dimensions on part number C-455-1.

Tech Support