Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-183-2Aドウバン
Type | Lock(Embedded) | Falling Out | Missing 1 places | Key | Same Number |
---|---|---|---|---|---|
Main Body Overall Length(L(mm)) | 18.1 | Lock external diameter(mm) | 15 | Main Body Material | Zinc Alloy |
Surface Finish | Chrome Plating | Key Material | Brass Plate | Key Surface Finish | Nickel plating |
Product Code | 21727 |
This page is System Lock Mini C-183, part number C-183-2Aドウバン.
You can find the detail information about specifications and dimensions on part number C-183-2Aドウバン.