Latch Lock with Cylinder C-32 (Part Numbers - CAD Download)

Latch Lock with Cylinder C-32
[Features]
· One-touch lock.
· Due to spring actuation, the key will return to the position where it can be inserted and removed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-32-1ドウバン

Part Number
C-32-1ドウバン
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.98 €

1 6 Days

Loading...

  1. 1

Basic information

Type Lock(Embedded) Key Same Number Main Body Overall Length(L(mm)) 40
Main Body Width(W(mm)) 40 Thickness(H(mm)) 28 Lock external diameter(mm) 22
Main Body Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Key Material Brass Plate
Key Surface Finish Nickel plating Number of key differences 100 Product Code 20263

This page is Latch Lock with Cylinder C-32, part number C-32-1ドウバン.
You can find the detail information about specifications and dimensions on part number C-32-1ドウバン.

Tech Support