Personal Coin Lock Mini C-89 (C-89-12ドウバン)

Personal Coin Lock Mini C-89 C-89-12ドウバン

Product Details:

Manufacturer part number: C-89-12ドウバン

Brand: TAKIGEN

Price: 12.90

Delivery time: 6 Days


Technical Data:

Main Body Overall Length: 21.5 L(mm)

Number of key differences: 1000

Product Code: 21594


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-89-12ドウバン

Part Number
C-89-12ドウバン
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMain Body Overall Length
(L(mm))
Number of key differences Product Code

12.90 €

1 6 Days -21.5100021594

Loading...

  1. 1

Basic information

Type Lock(Embedded) Key Same Number Lock external diameter(mm) 20
Main Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating

This page is Personal Coin Lock Mini C-89, part number C-89-12ドウバン.
You can find the detail information about specifications and dimensions on part number C-89-12ドウバン.

Variation of this product

Part Number
C-89-2ドウバン
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMain Body Overall Length
(L(mm))
Number of key differences Product Code

10.44 €

1 6 Days 1020.52620356

Tech Support