Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC-1025-5 |
AC-1025-6 |
AC-1025-7 |
AC-1025-8 |
AC-1025-53 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Main Body Width (mm) | Main Body Thickness (mm) | Product Code | |
---|---|---|---|---|---|---|---|---|
3.89 € 1.59 € | 1 | Available |
Same day
Stock | 110 | 20 | 3 | 03107 | |
3.25 € 1.85 € | 1 | Available |
Same day
Stock | 85 | 20 | 2 | 03108 | |
2.78 € 1.00 € | 1 | Available |
Same day
Stock | 60 | 20 | 2 | 03109 | |
2.45 € 1.25 € | 1 | Available |
Same day
Stock | 45 | 20 | 1.5 | 03110 | |
3.93 € 1.41 € | 1 | Available |
Same day
Stock | 64.5 | 23 | 2 | 04248 |
Loading...
Mounting Hole(mm) | 8 | Material | Cold rolled stainless steel plate | Surface Finish | Barrel Polishing |
---|