Sunny Door Bracket FD-25

Sunny Door Bracket FD-25
Metal fittings that allow the door to close by their own weight. Excellent durability as no springs are used. Ambidextrous type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FD-25

Part Number
FD-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

142.20 €

1 71 Days

Loading...

  1. 1

Basic information

Material Bracket Cover: EN 1.4301 Equiv. / Hanger: EN 1.0330 Equiv. Surface Finish Cover: Mirror Buffed Surface / Hanger: Zinc Plating Chromate Treatment (MFZn-C) Left/Right Reversed Left/Right Combination Type
Product Code 64076

This page is Sunny Door Bracket FD-25, part number FD-25.
You can find the detail information about specifications and dimensions on part number FD-25.

Tech Support