Adaptation of Auxiliary Drive (Rod Tip) Double Knuckle Joint MF Series Cylinder

Adaptation of Auxiliary Drive (Rod Tip) Double Knuckle Joint MF Series Cylinder
Auxiliary drive (rod tip) double knuckle joint MF series cylinder manufactured by AirTAC which is well known overseas for its low prices and high quality is adapted. · Type: Double knuckle joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F-M08125YF
F-M10125YF
F-M14150YF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Standard
(mm)
Thread ridge Pitch
(mm)
Internal diameter of suitable cylinder
(mm)

3.59 €

1 5 Days M81.2520

5.04 €

1 5 Days M101.2525/32

8.56 €

1 5 Days M141.540

Loading...

  1. 1

Basic information

Type Double Notched Knuckle Joint Suitable Cylinder Series MF

Tech Support