Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS1-28
Part Number
|
---|
PS1-28 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of Teeth (Teeth) | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.79 € | 1 | 5 Days | 10 | 28 | Round Hole | 8 | 10 | 22 | 10 | NA | NA | NA | Pilot Hole Product |
Loading...
Material | Resin | Shape | B Type | Heat Treatment | NA |
---|---|---|---|---|---|
Surface Treatment | NA | Ground Tooth | NA | Backlash | Available |
Metal Bushing | NA | Accuracy Grade(Old JIS) | N9 | Material (Details) | Nylon (blue) , MC901 |
This page is Spur gears / plastic / PS, part number PS1-28.
You can find the detail information about specifications and dimensions on part number PS1-28.
Configure
Basic Attributes
Type
Number of Teeth(Teeth)
Shaft Bore Config.
Hole diameter, Shaft diameter(Ø)
Face Width(mm)
Diameter of Hub(φ)
Length of Hub(mm)
Keyway (width × depth)(mm)
Tapped Hole Size
Set screw (accessories)
Pilot Hole Product, Completed Product
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PS1-100J14 |
PS1-100J15 |
PS1-100J16 |
PS1-28J10 |
PS1-28J8 |
PS1-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Number of Teeth (Teeth) | Shaft Bore Config. | Hole diameter, Shaft diameter (Ø) | Face Width (mm) | Diameter of Hub (φ) | Length of Hub (mm) | Keyway (width × depth) (mm) | Tapped Hole Size | Set screw (accessories) | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.44 € | 1 | Available | 9 Days | 10 | 100 | Keyway + Tap | 14 | 10 | 40 | 10 | 5X2.3 | NA | NA | Finished product | |
87.44 € | 1 | Available | 9 Days | 10 | 100 | Keyway + Tap | 15 | 10 | 40 | 10 | 5X2.3 | NA | NA | Finished product | |
87.44 € | 1 | Available | 9 Days | 10 | 100 | Keyway + Tap | 16 | 10 | 40 | 10 | 5X2.3 | NA | NA | Finished product | |
51.40 € | 1 | Available | 9 Days | 10 | 28 | Keyway + Tap | 10 | 10 | 22 | 10 | 4X1.8 | NA | NA | Finished product | |
25.38 € | 1 | Available | 9 Days | 10 | 28 | Round hole+tap | 8 | 10 | 22 | 10 | NA | NA | NA | Finished product | |
13.77 € | 1 | Available |
Same day
Stock | 10 | 30 | Round Hole | 8 | 10 | 25 | 10 | NA | NA | NA | Pilot Hole Product |